Hackster.io projects using Texas Instruments parts
Notice: The projects below are hosted by Hackster.io and posted by the Hackster community. By clicking on a project, you will be leaving Texas Instruments’ website.
Student projects
Home
Now automate your appliances smartly by setting the time when you want your gadget to switch on and off
Google Assistant integration with openHAB on Orange Pi Zero, telling Texas Instruments MSP430G2553 Launchpad to drive servos on light switch
The highest quality sound in a small. lightweight package.
Wearing shirts and shorts, but it's 40 degrees outside? Wearing a hoodie and sweats, but it's 103? Never again with a TEMPorary Solution.
Stepper motor controlled and 3D printed positioner to allow image scanning using pulsed terahertz waves for detection of breast cancer.
In this project, we designed a rocket payload that measures altitude using the barometric pressure and temperature of the air.
It is a rental cycle or a calories burner. we can rent it for particular duration and the amount will be deducted by users digital wallet
A joystick controlled pen capable of simple drawings with a MSP432 at its base. Final project for Applications of Embedded Systems.
Music doesn't get better than this. (With this LaunchPad and a piezo buzzer at least.)
An inexpensive foot-traffic monitor easily adapted for anything from security and road traffic control to retail marketing!
This work showcases the early stages of an Inverted Pendulum Cart project. SE 423 Mechanics at the University of Illinois Urbana-Champaign.
A solar panel system that tracks and broadcasts the position of the sun to several other slave systems to achieve better power production.
Ever win so much at monopoly that you can't count all your money? Luckily this project will help automate that process for you.
Test your memory in Memory Match! Each round you are shown a sequence of numbers that your must input back. The sequence grows each round.
Automatic Street light system is designed which gets turned on under bad lighting conditions thereby providing energy saving
A rubber band shooter that sits on top of a pan-tilt stage with computer vision abilities.
An automated pigeon repellent using Texas Instruments MSP-EXP430G2 MSP430 LaunchPad, 2 IR sensors, 2 RC servos, and a pepper spray.
A device that plays a note once it detects a moving object within a certain distance. The pitch of the note varies as the distance changes.
We transformed the standard DSTR Robot so that it would have a solar-based battery charging capability that tracks the sun for max charging.
A device capable of stopping a ball rolling down a ramp, utilizing reflectance sensors, a solenoid, and the msp430 microcontroller.
A smart device to calculate your BMI, TBW and ideal water consumption for better health.
MSP432 touchscreen smart watch with Bluetooth capability.